Login
Component reference

IO-Link gripper for radial shaft seals

Gripper | Components | Mobility | Automobile | Chassis

2-Jaw Parallel Grippers with Long Stroke
Series GEH6000IL

  • Mechanically self locking in case of power drop
  • IO-Link on board
more
1. 2-jaw parallel grippers
  • Mechanically self locking in case of power drop
  • IO-Link on board
more
Task & Solution

KACO GmbH + Co KG, in collaboration with the Zimmer Group, has improved its production of radial shaft seals by implementing intelligent grippers. The Zimmer Group's GEH6040IL-03-B electric gripper, equipped with IO-Link technology, enables precise force adjustment and individual control of position and speed. Up to 32 different recipes can be stored in the gripper, which speeds up the production process. Thanks to the use of these intelligent grippers, production costs at KACO have been reduced by half. Find out more about this application in the report: www.zimmer-group.com/de/ueber-uns/news/produkt-news/newsdetails/greifer-der-zukunft

Highlights and technical data
  • 5 million maintenance-free cycles (max.)
  • Integrated sensing
  • IP54
  • Self locking mechanism
  • Positionable
  • Gripping force adjustable
  • Powerful
  • IO-Link
Built-in standard components

CONTACT US

Personal data
Message